For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-PRAEZI DRUCKREGL OHNE EIGENLUF - Precision pressure regulators without air consumption
Bill of material
K-07250941
DES
Identifier
K-07250941
GEW
Thread G
1/4
RB
Control range
0.2 - 6 bar
DF
Flow rate
550 l/min
A
82 mm
B
148 mm
C
19.5 mm
D
128.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.